AD9287

PRODUCTION

Quad, 8-Bit, 100 MSPS Serial LVDS 1.8 V A/D Converter

Viewing:

Part Details

  • 4 ADCs integrated into 1 package
  • 133 mW ADC power per channel at 100 MSPS
  • SNR = 49 dB (to Nyquist)
  • ENOB = 7.85 bits
  • SFDR = 65 dBc (to Nyquist)
  • Excellent linearity
    DNL = ±0.2 LSB (typical)
    INL = ±0.2 LSB (typical)
  • Serial LVDS (ANSI-644, default)
  • Low power, reduced signal option (similar to IEEE 1596.3)
  • Data and frame clock outputs
  • 295 MHz full-power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Serial port control
    Full-chip and individual-channel power-down modes
    Flexible bit orientation
    Built-in and custom digital test pattern generation
    Programmable clock and data alignment
    Programmable output resolution
    Standby mode

AD9287
Quad, 8-Bit, 100 MSPS Serial LVDS 1.8 V A/D Converter
AD9287-fbl AD9287 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 14

Technical Articles 2

Evaluation Design File 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9287 Simulink ADIsimADC Model

Open Tool

AD9287 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

eval board
EVAL-AD9287

AD9287 Evaluation Board

Product Details

The AD9287-100KITZ is an evaluation with interposer board for the AD9287, quad, 8-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9287.

The AD9287 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

EVAL-AD9287
AD9287 Evaluation Board
AD9287-100EBZ Evaluation Board AD9287-100EBZ Evaluation Board - Top View AD9287-100EBZ Evaluation Board - Bottom View HSC-ADC-FIFO5-INTZ Interposer Board HSC-ADC-FIFO5-INTZ Interposer Board - Top View AD9287-100KITZ Evaluation Board AD9287-100KITZ Evaluation Board - Top View

Latest Discussions

Recently Viewed