OP470

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise Quad Op Amp

Viewing:

Overview

  • Very Low-Noise, 5 nV/√Hz @ 1 kHz Max 
  • Excellent Input Offset Voltage, 0.4 mV Max 
  • Low Offset Voltage Drift, 2 µV/°C Max 
  • Very High Gain, 1000 V/mV Min 
  • Outstanding CMR, 110 dB Min 
  • Slew Rate, 2 V/µs Typ 
  • Gain-Bandwidth Product, 6 MHz Typ 
  • Industry Standard Quad Pinouts 
  • Available in Die Form 

The OP470 is a high-performance monolithic quad operational amplifier with exceptionally low voltage noise, 5nV/(root)Hz at 1kHz Max, offering comparable performance to PMI's industry standard OP27.

The OP470 features an input offset voltage below 0.4mV, excellent for a quad op amp, and an offset drift under 2µV/°C, guaranteed over the full military temperature range. Open-loop gain of the OP470 is over 1,000,000 into a 10k Ohm load insuring excellent gain accuracy and linearity, even in high-gain applications. Input bias is under 25nA which reduces errors due to signal source resistance. The OP470's CMR of over 110dB and PSRR of less than 1.8µV/V significantly reduce errors due to ground noise and power supply fluctuations. Power consumption of the quad OP470 is half that of four OP27s, a significant advantage for power conscious applications. The OP470 is unity-gain stable with a gain-bandwidth product of 6MHz and a slew rate of 2V/µs.

The OP470 offers excellent amplifier matching which is important for applications such as multiple gain blocks, low-noise instrumentation amplifiers, quad buffers, and low-noise active filters.

The OP470 conforms to the industry standard 14-pin DIP pinout. It is pin compatible with the OP11, LM 148/149, HA4741, HA5104, and RM4156 quad op amps and can be used to upgrade systems using these devices.

For higher speed applications the OP471, with a slew rate of 8V/µs, is recommended.

OP470
Low Noise Quad Op Amp
OP470-pcl
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
SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Latest Discussions

Recently Viewed