LTM8067

RECOMMENDED FOR NEW DESIGNS

3VIN to 40VIN Isolated μModule DC/DC Converter

Viewing:

Part Details

  • 2kVAC Isolated μModule Converter
  • UL60950 Recognized File 464570
  • Wide Input Voltage Range: 3V to 40V
  • Up to 450mA Output Current (VIN = 24V, VOUT = 5V) Output Adjustable from 2.5V to 24V
  • Current Mode Control
  • User Configurable Undervoltage Lockout
  • Low Profile (9mm × 11.25mm × 4.92mm) BGA Package
LTM8067
3VIN to 40VIN Isolated μModule DC/DC Converter
LTM8067 Application Ciruit LTM8067 Performance Graph LTM8067 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
LTM8068 RECOMMENDED FOR NEW DESIGNS 3VIN to 40VIN Isolated μModule DC/DC Converter with LDO Post Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8067
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2357A

LTM8067 Demo Board | Isolated μModule DC/DC Converter

Product Details

The Demo circuit 2357A is a 2kV AC isolated flyback μModule® DC/DC converter featuring the LTM8067. The demo circuit is designed for a 5V flyback output from a 4.5V to 40V input. The typical current capability of the 5V flyback output varies with input voltage from about 200mA at 4.5VIN to about 500mA at 40VIN. Figure 1 shows the maximum output current on VOUT. R1 provides the necessary minimum load current to keep the output voltage in regulation throughout the entire input voltage range. Please see the typical performance characteristic curves in the LTM8067 data sheet to determine the minimum load current for other input/output configurations.

The LTM8067 data sheet gives complete description of the device, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 2357A.

DC2357A
LTM8067 Demo Board | Isolated μModule DC/DC Converter
DC2357A Demo Board DC2357A Demo Board DC2357A Demo Board DC2357A Demo Board DC2357A - Schematic

Latest Discussions

Recently Viewed