LTC5532

PRODUCTION

Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment

Viewing:

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 300MHz to 7GHz*
  • Wide Input Power Range: –32dBm to 10dBm
  • Buffered Detector Output with External Gain Control
  • Precision VOUT Offset Control
  • Low Starting Voltage: 120mV ±35mV for Gain = 2x
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 500µA
  • Available in a Low Profile (1mm) SOT-23 Package and Tiny 6-Lead (2mm x 2mm) DFN Package
LTC5532
Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment
300MHz to 7GHz RF Power Detector (SOT-23 Package) Output Voltage vs RF Input Power (SOT-23 Package) Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
RF Power Detectors 1
LT5581 PRODUCTION 6GHz RMS Power Detector with 40dB Dynamic Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC5532

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC656A

LTC5532ES6 | 7 GHz RF Power Detector, Gain and Offset Adjustment

Product Details

DC656A: Demo Board for the LTC5532 Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment.


 


DC656A
LTC5532ES6 | 7 GHz RF Power Detector, Gain and Offset Adjustment
DC656A Demo Board DC656A Demo Board DC656A Demo Board DC656A Demo Board DC656A - Schematic

Latest Discussions

Recently Viewed