LTC2365

PRODUCTION

1Msps, 12-Bit Serial Sampling ADCs in TSOT

Viewing:

Overview

  • 12-Bit Resolution
  • 1Msps/3Msps Sampling Rates
  • Low Noise: 73dB SNR
  • Low Power Dissipation: 6mW
  • Single Supply 2.35V to 3.6V Operation
  • No Data Latency
  • Sleep Mode with 0.1μA Typical Supply Current
  • Dedicated External Reference (TSOT23-8)
  • 1V to 3.6V Digital Output Supply (TSOT23-8)
  • SPI/MICROWIRE Compatible Serial I/O
  • Guaranteed Operation from –40°C to 125°C
  • 6- and 8-Lead TSOT-23 Packages

The LTC2365/LTC2366 are 1Msps/3Msps, 12-bit, sampling A/D converters that draw only 2mA and 2.6mA, respectively, from a single 3V supply. These high performance devices include a high dynamic range sample-and-hold and a high speed serial interface. The full-scale input is 0V to VDD or VREF. Outstanding AC performance includes 72dB SINAD and –80dB THD at sample rates of 3Msps. The serial interface provides flexible power management and allows maximum power efficiency at low throughput rates. These devices are available in tiny 6- and 8-lead TSOT-23 packages.

The serial interface, tiny TSOT-23 package and extremely high sample rate-to-power ratio make the LTC2365/LTC2366 ideal for compact, low power, high speed systems.

The high impedance single-ended analog input and the ability to operate with reduced spans (down to 1.4V full scale) allow direct connection to sensors and transducers in many applications, eliminating the need for gain stages.

Applications

  • Communication Systems
  • Data Acquisition Systems
  • Handheld Terminal Interface
  • Medical Imaging
  • Uninterrupted Power Supplies
  • Battery-Operated Systems
  • Automotive

LTC2365
1Msps, 12-Bit Serial Sampling ADCs in TSOT
Single 3V Supply, 3Msps, 12-Bit Sampling ADC 1MHz Sine Wave 8192 FFT Plot Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1190A-B

LTC2365 Demo Board | 12-Bit, 1Msps SAR ADC (Requires DC590B for DC Apps, DC890B for AC Apps)

Product Details

DC1190A-B: Demo Board for the LTC2365 1Msps, 12-Bit Serial ADCs in TSOT-23

DC1190A-B
LTC2365 Demo Board | 12-Bit, 1Msps SAR ADC (Requires DC590B for DC Apps, DC890B for AC Apps)
DC1190A-A - Schematic

Latest Discussions

Recently Viewed