LTC1867L

PRODUCTION

Micropower, 3V, 16-Bit, 8-Channel 175ksps ADCs

Viewing:

Part Details

  • Pin Compatible with LTC1863/LTC1867
  • Sample Rate: 175ksps
  • 16-Bit No Missing Codes and ±3LSB Max INL
  • 8-Channel Multiplexer with:
    • Single Ended or Differential Inputs and
    • Unipolar or Bipolar Conversion Modes
  • SPI/MICROWIRE Serial I/O
  • 2.7V Guaranteed Supply Voltage
  • True Differential Inputs
  • On-Chip or External Reference
  • Low Power: 750µA at 175ksps, 300µA at 50ksps
  • Sleep Mode
  • Automatic Nap Mode Between Conversions
  • 16-Pin Narrow SSOP Package
  • AEC-Q100 Qualified for Automotive Application
LTC1867L
Micropower, 3V, 16-Bit, 8-Channel 175ksps ADCs
LTC1863L/LTC1867L Application Circuit LTC1863L/LTC1867L Performance Graph LTC1863L/LTC1867L Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC873A

LTC1867LCGN Demo Board | 3V, 16-Bit, 8-Channel (Requires DC2026)

Product Details

Demonstration circuit 873 features the LTC1867L Octal 16-bit ADC. The LTC1867L can be software programmed for a unipolar 0 to 2.5V or bipolar ±1.25V input range. The 8 channel multiplexer can be programmed for 8 single-ended inputs with respect to ground, 7 single-ended inputs with respect to the COM/CH7 pin, 4 differential inputs, or any combination of these.

DC873A
LTC1867LCGN Demo Board | 3V, 16-Bit, 8-Channel (Requires DC2026)
DC873A Demo Board DC873A Demo Board DC873A Demo Board DC873A Demo Board DC873A - Schematic

Latest Discussions

Recently Viewed