LT6402-6

RECOMMENDED FOR NEW DESIGNS

300MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 6dB)

Viewing:

Overview

  • 300 MHz –3dB Bandwidth
  • Fixed Gain of 6dB
  • Low Distortion:
    • 49dBm OIP3
    • –85dBc HD3 (20MHz, 2VP-P)
  • Low Noise:
    • 18.6dB NF
    • en = 3.8nV/√Hz (20MHz)
  • Differential Inputs and Outputs
  • Additional Filtered Outputs
  • Adjustable Output Common Mode Voltage
  • DC- or AC-Coupled Operation
  • Minimal Support Circuitry Required
  • Small 0.75mm Profile 16-Lead 3mm × 3mm QFN Package

The LT6402-6 is a low distortion, low noise differential amplier/ADC driver for use in applications from DC to 300MHz. The LT6402-6 has been designed for ease of use, with minimal support circuitry required. Exceptionally low input-referred noise and low distortion (with either single-ended or differential inputs) make the LT6402-6 an excellent solution for driving high speed 12-bit and 14-bit ADCs. In addition to the normal unfiltered outputs (+OUT and –OUT), the LT6402-6 has a built-in 75MHz differential low pass filter and an additional pair of filtered outputs (+OUTFILTERED, –OUTFILTERED) to reduce external filtering components when driving high speed ADCs. The output common mode voltage is easily set via the VOCM pin, eliminating an output transformer or AC-coupling capacitors in many applications.

The LT6402-6 is designed to meet the demanding requirements of communications transceiver applications. It can be used as a differential ADC driver, a general-purpose differential gain block, or in other applications requiring differential drive. The LT6402-6 can be used in data acquisition systems required to function at frequencies down to DC.

The LT6402-6 operates on a 5V supply and consumes 30mA. It comes in a compact 16-lead 3mm × 3mm QFN package and operates over a –40°C to 85°C temperature range.

Applications

  • Differential ADC Driver for:
    • Imaging
    • Communications
  • Differential Driver/Receiver
  • Single Ended to Differential Conversion
  • Differential to Single Ended Conversion
  • Level Shifting
  • IF Sampling Receivers
  • SAW Filter Interfacing/Buffering

LT6402-6
300MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 6dB)
Distortion vs Frequency, Differential Input, No RLOAD Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6402-12
  • LT6402-20
  • LT6402-6

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC954A-A

LT6402-6 300MHz differential In/Out ADC Driver

Product Details

DC954A-A: Demo Board for the LT6402-6 300MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 6dB).

DC954A-A
LT6402-6 300MHz differential In/Out ADC Driver
DC954A-A - Schematic

Latest Discussions

No discussions on LT6402-6 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed