LT6203

PRODUCTION

Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps

Viewing:

Overview

  • Low Noise Voltage: 1.9nV/√Hz (100kHz)
  • Low Supply Current: 3mA/Amp Max
  • Gain Bandwidth Product: 100MHz
  • Dual LT6203 in Tiny DFN Package
  • Low Distortion: –80dB at 1MHz
  • Low Offset Voltage: 500μV Max
  • Wide Supply Range: 2.5V to 12.6V
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Common Mode Rejection Ratio 90dB Typ
  • Unity Gain Stable
  • Low Noise Current: 1.1pA/√Hz
  • Output Current: 30mA Min
  • Operating Temperature Range –40°C to 85°C
  • Low Profile (1mm) SOT-23 (ThinSOT) Package

The LT6202/LT6203/LT6204 are single/dual/quad low noise, rail-to-rail input and output unity gain stable op amps that feature 1.9nV/√Hz noise voltage and draw only 2.5mA of supply current per amplifier. These amplifiers combine very low noise and supply current with a 100MHz gain bandwidth product, a 25V/μs slew rate, and are optimized for low supply signal conditioning systems.

These amplifiers maintain their performance for supplies from 2.5V to 12.6V and are specified at 3V, 5V and ±5V supplies. Harmonic distortion is less than – 80dBc at 1MHz making these amplifiers suitable in low power data acquisition systems.

The LT6202 is available in the 5-pin TSOT-23 and the 8-pin SO, while the LT6203 comes in 8-pin SO and MSOP packages with standard op amp pinouts. For compact layouts the LT6203 is also available in a tiny fine line leadless package (DFN), while the quad LT6204 is available in the 16-pin SSOP and 14-pin SO packages. These devices can be used as plug-in replacements for many op amps to improve input/output range and noise performance.

Applications

  • Low Noise, Low Power Signal Processing
  • Active Filters
  • Rail-to-Rail Buffer Amplifiers
  • Driving A/D Converters
  • DSL Receivers
  • Battery Powered/Battery Backed Equipment

LT6203
Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Low Noise 4- to 2-Wire Local Echo Cancellation Differential Receiver Product Package 1 Product Package 2 Product Package 3 Line Receiver Integrated Noise 25kHz to 150kHz Product Package 4 Product Package 5 Product Package 6 Product Package 7
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2378-20 PRODUCTION 20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6203

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1925A-A

LTC2378-20 Demo Board | 20-Bit, 1Msps, SAR ADC with 104dB SNR. Requires DC2026

Product Details

The LTC2378-20, LTC2377-20 and LTC2376-20 are 20‑bit, low power, low noise SAR ADCs with serial outputs that operate from a single 2.5V supply. The demo manual refers to the LTC2378-20 but applies to all parts in the family, the only difference being the maximum sample rate. The LTC2378-20 supports a ±5V fully differential input range with a 104dB SNR, consumes only 21mW and achieves ±2ppm INL max with no missing codes at 20 bits. The DC1925A demonstrates the DC and AC performance of the LTC2378-20 in conjunction with the DC590 QuikEval and DC890 PScope data collection boards. Use the DC590 to demonstrate DC performance such as peak-to-peak noise and DC linearity.

eval board
DC1925A-B

LTC2377-20 Demo Board | 20-Bit, 500ksps, SAR ADC with 104dB SNR. Requires DC2026

Product Details

The LTC2378-20, LTC2377-20 and LTC2376-20 are 20‑bit, low power, low noise SAR ADCs with serial outputs that operate from a single 2.5V supply. The demo manual refers to the LTC2378-20 but applies to all parts in the family, the only difference being the maximum sample rate. The LTC2378-20 supports a ±5V fully differential input range with a 104dB SNR, consumes only 21mW and achieves ±2ppm INL max with no missing codes at 20 bits. The DC1925A demonstrates the DC and AC performance of the LTC2378-20 in conjunction with the DC590 QuikEval and DC890 PScope data collection boards. Use the DC590 to demonstrate DC performance such as peak-to-peak noise and DC linearity.

eval board
DC1925A-C

LTC2376-20 Demo Board | 20-Bit, 250ksps, SAR ADC with 104dB SNR. Requires DC2026

Product Details

The LTC2378-20, LTC2377-20 and LTC2376-20 are 20‑bit, low power, low noise SAR ADCs with serial outputs that operate from a single 2.5V supply. The demo manual refers to the LTC2378-20 but applies to all parts in the family, the only difference being the maximum sample rate. The LTC2378-20 supports a ±5V fully differential input range with a 104dB SNR, consumes only 21mW and achieves ±2ppm INL max with no missing codes at 20 bits. The DC1925A demonstrates the DC and AC performance of the LTC2378-20 in conjunction with the DC590 QuikEval and DC890 PScope data collection boards. Use the DC590 to demonstrate DC performance such as peak-to-peak noise and DC linearity.

DC599A

LT6203CDD | Dual, 100MHz, Rail to Rail Input and Output, Low Noise, Low Power Op Amp in DFN Package

Product Details

DC1925A-A
LTC2378-20 Demo Board | 20-Bit, 1Msps, SAR ADC with 104dB SNR. Requires DC2026
DC1925A-A Demo Board DC1925A-A Demo Board DC1925A-A Demo Board DC1925A-A Demo Board DC1925A-A - Schematic
DC1925A-B
LTC2377-20 Demo Board | 20-Bit, 500ksps, SAR ADC with 104dB SNR. Requires DC2026
DC1925A-A - Schematic
DC1925A-C
LTC2376-20 Demo Board | 20-Bit, 250ksps, SAR ADC with 104dB SNR. Requires DC2026
DC1925A-A - Schematic
DC599A
LT6203CDD | Dual, 100MHz, Rail to Rail Input and Output, Low Noise, Low Power Op Amp in DFN Package

Latest Discussions

Recently Viewed