LT1807

PRODUCTION

325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps

Viewing:

Overview

  • Gain Bandwidth Product: 325MHz
  • Slew Rate: 140V/μs
  • Wide Supply Range: 2.5V to 12.6V
  • Large Output Current: 85mA
  • Low Distortion, 5MHz: –80dBc
  • Low Voltage Noise: 3.5nV/√Hz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage (Rail-to-Rail): 550μV Max
  • Common Mode Rejection: 106dB Typ
  • Power Supply Rejection: 105dB Typ
  • Unity-Gain Stable
  • Power Down Pin (LT1806)
  • Operating Temperature Range: –40°C to 85°C
  • Single in SO-8 and 6-Pin Low Profile (1mm)
    ThinSOT Packages
  • Dual in SO-8 and 8-Pin MSOP Packages

The LT1806/LT1807 are single/dual low noise rail-to-rail input and output unity-gain stable op amps that feature a 325MHz gain-bandwidth product, a 140V/µs slew rate and a 85mA output current. They are optimized for low voltage, high performance signal conditioning systems.

The LT1806/LT1807 have a very low distortion of –80dBc at 5MHz, a low input referred noise voltage of 3.5nV/√Hz and a maximum offset voltage of 550µV that allows them to be used in high performance data acquisition systems.

The LT1806/LT1807 have an input range that includes both supply rails and an output that swings within 20mV of either supply rail to maximize the signal dynamic range in low supply applications.

The LT1806/LT1807 maintain their performance for supplies from 2.5V to 12.6V and are specified at 3V, 5V and ±5V supplies. The inputs can be driven beyond the supplies without damage or phase reversal of the output.

The LT1806 is available in an 8-pin SO package with the standard op amp pinout and a 6-pin SOT-23 package.The LT1807 features the standard dual op amp pinout and is available in 8-pin SO and MSOP packages.These devices can be used as plug-in replacements for many op amps to improve input/output range and performance.

Applications

  • Low Voltage, High Frequency Signal Processing
  • Driving A/D Converters
  • Rail-to-Rail Buffer Amplifiers
  •  Active Filters
  • Video Line Driver
  • LT1807
    325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps
    Gain of 20 Differential A/D Driver 4096 Point FFT Response Product Package 1 Product Package 2 Product Package 3 Product Package 4
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Data Sheet
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
    LTspice


    Models for the following parts are available in LTspice:

    • LT1807
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    DC1501A-C

    LTC2391-16 with LT1807 | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

    Product Details

    DC1501A-C: Demo Board for the LT1807 325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps and for LTC2391-16 16-Bit, 250ksps SAR ADC with 94dB SNR.

    eval board
    DC1501A-B

    LTC2392-16 with LT1807 | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

    Product Details

    DC1501A-B: Demo Board for the LT1807 325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps and for LTC2392-16 16-Bit, 500ksps SAR ADC with 94dB SNR.

    DC1501A-C
    LTC2391-16 with LT1807 | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
    DC1501A-B - Schematic
    DC1501A-B
    LTC2392-16 with LT1807 | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
    DC1501A-B - Schematic

    Latest Discussions

    Recently Viewed