HMC958

RECOMMENDED FOR NEW DESIGNS

14 Gbps 4:1 Selector SMT with Programmable Output Voltage

Viewing:

Part Details

  • Differential & Single-Ended Inputs/Outputs
  • Low Power Consumption: 294 mW typ.
  • Programmable Differential Output Voltage Swing: 525 - 1300 mVP-P
  • Fast Rise and Fall Times: 17 ps
  • Propagation Delay: 121 ps
  • Single Supply: -3.3V
  • 32 Lead 5×5mm SMT Package: 25mm2
HMC958
14 Gbps 4:1 Selector SMT with Programmable Output Voltage
HMC958 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC958LC5
HMC958LC5 Evaluation Board

Latest Discussions

Recently Viewed