HMC955
LAST TIME BUY32 Gbps, 1:2 Demux with Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Supports Data Rates up to 32 Gbps
- 660 mW Power Consumption
- -3.3 V or +3.3 V Operation is Available
- Supports Single-Ended and Differential Operation
- 24 Lead Ceramic 4x4 mm SMT Package: 16 mm2
- Invert Port Allows Scrambling for SERDES Application
The HMC955LC4B is a 1 to 2 Demux designed to support data transmission rates up to 32 Gbps. The demux uses both rising and falling edges of the half-rate clock to sample the data in sequence 01-02 and latches the data on the rising edge into the differential outputs. The demux also has high-speed clock synchronous invert input that allows for scrambling of the data. The HMC955LC4B also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.
All differential inputs to the HMC955LC4B are CML and terminated on-chip with 50 Ohms to the positive supply, GND, and may be AC or DC coupled. The differential CML outputs are source terminated to 50 Ohms and may also be AC or DC coupled. Outputs can be connected directly to a 50 Ohm ground-terminated system or drive devices with CML logic input. The HMC955LC4B operates from a single -3.3 V supply and is available in a ceramic ROHS-compliant 4x4 mm SMT package.
APPLICATIONS
Documentation
Product Selection Guide 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC955LC4B | 24-Lead LCC (3.9mm x 3.9mm) | ||
| HMC955LC4BTR | 24-Lead LCC (3.9mm x 3.9mm) | ||
| HMC955LC4BTR-R5 | 24-Lead LCC (3.9mm x 3.9mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 29, 2022 - 22_0095 Obsolescence of HMC955 HMC940 HMC877 HMC910 products |
||
| HMC955LC4B | ||
| HMC955LC4BTR | ||
| HMC955LC4BTR-R5 | ||
This is the most up-to-date revision of the Data Sheet.