HMC954

RECOMMENDED FOR NEW DESIGNS

32 Gbps, 2:1 Mux with Programmable Output Voltage

Viewing:

Overview

  • Supports Data Rates up to 32 Gbps
  • 479 mW Power Consumption
  • −3.3 V or +3.3 V Operation is Available
  • Supports Single-Ended and Differential Operation
  • 24 Lead Ceramic 4 × 4 mm SMT Package: 16 mm2
HMC954
32 Gbps, 2:1 Mux with Programmable Output Voltage
HMC954 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.