HMC953

Obsolete

14 Gbps Dual D-Type Flip-Flop with Common Clock SMT & Programmable Output Voltage

Viewing:

Overview

  • Differential or Single-Ended Operation
  • Fast Rise and Fall Times: 22 / 20 ps
  • Low Power Consumption: 442 mW typ.
  • Programmable Differential Output Voltage Swing:
    600 - 1300 mVp-p
  • Propagation Delay: 104 ps
  • Single Supply: -3.3V 
  • 24 Lead 4x4mm SMT
    Package: 16mm²

The HMC953LC4B is a Differential Dual D-Type Flip Flop with a common clock to support data transmission rates of up to 14 Gbps, and selector port operation of up to 14 GHz. During normal operation, dual differential data is transferred to the respective outputs on the positive edge of the clock. Reversing the clock inputs allows for negative-edge triggered applications. The HMC953LC4B also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.

All differential input signals to the HMC953LC4B are terminated with 50 Ohms to ground on-chip, and may be either AC or DC coupled. The outputs of the HMC953LC4B may be operated either differentially or single-ended. Outputs can be connected directly to a 50 Ohm terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ohms to a non-ground DC voltage. The HMC- 953LC4B operates from a single -3.3 V DC supply and is available in a ceramic RoHS-compliant 4x4 mm SMT package.

Applications

  • 16G Fiber Channel
  • Serial Data Transmission up to 14 Gbps
  • Digital Logic Systems up to 14 GHz
  • Matched Delay Applications
  • Broadband Test & Measurement

HMC953
14 Gbps Dual D-Type Flip-Flop with Common Clock SMT & Programmable Output Voltage
hmc953lc4b_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
EVAL-HMC953LC4B
HMC953LC4B Evaluation Board

Latest Discussions

Recently Viewed