HMC854

RECOMMENDED FOR NEW DESIGNS

28 Gbps 4:1 Mux SMT with Programmable Output Voltage

Viewing:

Part Details

  • Differential & Singe-Ended Operation
  • Half-Rate Clock Input
  • Quarter-Rate Reference Clock Output
  • Fast Rise and Fall Times: 16 ps
  • Low Power Consumption: 510 mW typ.
  • Programmable Differential Output Voltage Swing: 700 - 1250 mV
  • Single Supply: -3.3V
  • 32 Lead 5x5mm SMT Package: 25mm2
HMC854
28 Gbps 4:1 Mux SMT with Programmable Output Voltage
HMC854 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed