HMC850

RECOMMENDED FOR NEW DESIGNS

28 Gbps 1:2 Fanout Buffer with Programmable Output Voltage

Viewing:

Part Details

  • Inputs Terminated Internally to 50 Ohms
  • Differential Inputs are DC Coupled
  • Propagation Delay: 75 ps
  • Fast Rise and Fall Times: 16/15 ps
  • Programmable Differential Output Voltage Swing: 600 - 1100 mV
  • Power Dissipation: 315 mW
  • 16 Lead Ceramic 3×3mm SMT Package: 9mm2
HMC850
28 Gbps 1:2 Fanout Buffer with Programmable Output Voltage
HMC850 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-HMC850LC3
HMC850LC3 Evaluation Board

Latest Discussions

Recently Viewed