HMC841

Obsolete

43 Gbps D-Type Flip-Flop w/ Programmable Output Voltage

Viewing:

Part Details

  • Supports Data Rates up to 43 Gbps
  • Low Power Consumption: 630 mW
  • Fast Rise and Fall Times: 12/12 ps
  • Single-Ended or Differential Operation

  • Adjustable Differential Output Voltage Swing: 200 - 850 mVp-p
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC841
43 Gbps D-Type Flip-Flop w/ Programmable Output Voltage
hmc841lc4b_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

HMC841LC4B
HMC841LC4B Evaluation Board

Latest Discussions

Recently Viewed