HMC829

LAST TIME BUY

Fractional-N PLL with Integrated VCO
45 - 1050, 1400 - 2100, 2800 - 4200 MHz

Viewing:

Overview

  • RF Bandwidth: 45 - 1050, 1400 - 2100, 2800 - 4200 MHz
  • Maximum Phase Detector Rate 100 MHz
  • Ultra Low Phase Noise -110 dBc/ Hz in Band Typ .
  • Figure of Merit (F OM) -227 dBc/ Hz
  • <180 fs R M S Jitter
  • 24-bit Step Size, Resolution 3 Hz typ
  • Exact Frequency Mode
  • Built in Digital Self Test
  • 40 Lead 6×6 mm S M T Package: 36 mm2

The is a low noise, wide band, Fractional N Phase-Locked-Loop (PLL) that features an integrated Voltage Controlled Oscillator (VCO ) with a fundamental frequency of 2800 M Hz - 4200 M Hz, and an integrated VCO Output Divider (divide by 1/2/4/6.../60/62), that together allow the to generate frequencies from 45 M Hz to 1050 M Hz, from 1400 M Hz to 2100 M Hz, and from 2800 M Hz to 4200 M Hz. The integrated Phase Detector (P D) and delta-sigma modulator, capable of operating at up to 100 M Hz, permit wider loop-bandwidths with excellent spectral performance.

The features industry leading phase noise and spurious performance, across all frequencies, that enable it to minimize blocker effects, and improve receiver sensitivity and transmitter spectral purity. The superior noise floor (< -170 dBc/ Hz) makes the an ideal source for a variety of applications - such as; L O for RF mixers, a clock source for high frequency data-converters, or a tunable reference source for ultra-low spurious applications.

Additional features of the include RF output power control from 0 to 6 dB (~2 dB steps), output Mute function, and a delta-sigma modulator Exact Frequency Mode which enables users to generate output frequencies with 0 Hz frequency error.

For theory of operation and register map refer to the “PLLs with Integrated VCO s - RF VCO s Operating Guide”. To view the Operating Guide, please visit www.hittite.com and choose from the “Search by Part Number” pull down menu.

APPLICATIONS

  • Cellular/4G, WiMax Infrastructure
  • Repeaters and Femtocells
  • Communications Test Equipment
  • CATV Equipment
  • Phased Array Applications
  • DDS Replacement
  • Very High Data Rate Radios

HMC829
Fractional-N PLL with Integrated VCO
45 - 1050, 1400 - 2100, 2800 - 4200 MHz
HMC829LP6GE Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC829LP6GE
HMC829LP6GE Evaluation Board
EVAL-HMC829LP6GE Evaluation Board EVAL-HMC829LP6GE Evaluation Board - Top View EVAL-HMC829LP6GE Evaluation Board - Bottom View

Latest Discussions

Recently Viewed