HMC748

RECOMMENDED FOR NEW DESIGNS

13 Gbps Fast Rise Time 2:1 Selector with Programmable Output Voltage

Viewing:

Overview

  • Supports High Data Rates: up to 13 Gbps
  • Single-Ended Inputs
  • Differential & Single-Ended Outputs
  • Propagation Delay: 125 ps
  • Fast Rise & Fall Times: 22 / 22 ps
  • Programmable Differential
    Output Voltage Swing: 600 - 1200 mV
  • Low Power Consumption: 250 mW typ.
  • Single Supply: +3.3V
  • 16 Lead Ceramic 3x3mm SMT Package: 9mm2

The HMC748 is a 2:1 Selector designed to support data transmission rates of up to 13 Gbps, and selector port operation of up to 13 GHz. The selector routes one of the two single-ended inputs to the differential output upon assertion of the proper select port. The HMC748 also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.

All single-ended input signals to the HMC748 are terminated with 50 ohms to VCC on-chip, and may be either AC or DC coupled. The outputs of the HMC748 may be operated either differentially or single-ended. Inputs or outputs can be connected directly to a 50 ohm to VCC terminated system, while DC blocking capacitors may be used if the terminating system is 50 ohms to ground. The HMC748 operates from a single +3.3V DC supply and is housed in a ceramic RoHS compliant 3x3 mm SMT package.

APPLICATIONS

  • 2:1 Multiplexer up to 13 Gbps
  • RF ATE Applications
  • Broadband Test & Measurement
  • Serial Data Transmission up to 13 Gbps
  • Redundant Path Switching
  • Built-in Test

HMC748
13 Gbps Fast Rise Time 2:1 Selector with Programmable Output Voltage
HMC748 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet
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
IBIS Model 1


Evaluation Kits

EVAL-HMC748LC3C
HMC748LC3C Evaluation Board

Latest Discussions

Recently Viewed