HMC726
RECOMMENDED FOR NEW DESIGNS13 Gbps, Fast Rise Time AND/NAND/OR/NOR Gate
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Supports High Data Rates: up to 13 Gbps
- Differential & Single-Ended Operation
- Fast Rise & Fall Times: 19/18 ps
- Low Power Consumption: 230 mW typ.
- Propagation Delay: 95 ps
- Single Supply: -3.3V
- 16 Lead Ceramic 3×3mm SMT Package: 9mm2
The HMC726 is an AND/NAND/OR/NOR function designed to support data transmission rates of up to 13 Gbps, and clock frequencies as high as 13 GHz. The HMC726 may be easily configured to provide any of the following logic functions: AND, NAND, OR and NOR. All input signals to the HMC726 are terminated with 50 Ohms to ground on-chip, and maybe either AC or DC coupled.
The differential outputs of the HMC726 may be either AC or DC coupled. Outputs can be connected directly to a 50 Ohm to ground terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ohms to a non-ground DC voltage. The HMC726 operates from a single -3.3V DC supply, dissipates only 230 mW, and is available in a ceramic RoHS compliant 3×3 mm SMT package.
APPLICATIONS
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 13 Gbps
- Digital Logic Systems up to 13 GHz
Documentation
Data Sheet 1
Product Selection Guide 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC726LC3C | 16-Lead LCC (3mm x 3mm w/ EP) | ||
| HMC726LC3CTR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
| HMC726LC3CTR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.