HMC725

RECOMMENDED FOR NEW DESIGNS

13 Gbps Fast Rise Time XOR / XNOR Gate

Viewing:

Overview

  • Inputs Terminated Internally in 50 Ohms
  • Differential & Single-Ended Operation
  • Fast Rise & Fall Times: 19/18 ps
  • Propagation Delay: 105 ps
  • Low Power Consumption: 230 mW typ.
  • Single Supply: -3.3V
  • 16 Lead Ceramic 3x3mm SMT Package: 9mm2
HMC725
13 Gbps Fast Rise Time XOR / XNOR Gate
HMC725 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.