HMC724

RECOMMENDED FOR NEW DESIGNS

14 Gbps Fast Rise Time 1:2 Fanout Buffer

Viewing:

Overview

  • Inputs Terminated Internally in 50 Ohms
  • Differential Inputs are DC Coupled
  • Propagation Delay: 110 ps
  • Fast Rise and Fall Times: 19/18 ps
  • Power Dissipation: 300 mW
  • 16 Lead Ceramic 3x3 mm SMT Package: 9 mm2

The HMC724 is a 1:2 Fanout Buffer designed to support data transmission rates up to 14 Gbps, and clock frequencies as high as 14 GHz. All differential inputs and outputs are DC coupled and terminated on chip with 50 Ohm resistors to ground. The outputs may be used in either single ended or differential modes, and should be AC or DC coupled into 50 Ohm resistors connected to ground.

All differential inputs to the HMC724 are CML and terminated on-chip with 50 Ohms to the positive supply, GND, and may be DC or AC coupled. The differential CMl outputs are source terminated to to 50 Ohms and may also be AC or DC coupled. Outputs can be connected directly to a 50 Ohm ground-terminated system or drive devices with CML logic input. The HMC724 operates from a single -3.3 V supply and is available in ROHS-compliant 3x3 mm SMT package.

APPLICATIONS

  • 16 G Fiber Channel
  • RF ATE Applications
  • Broadband Test & Measurement
  • Serial Data Transmission up to 14 Gbps
  • Clock Buffering up to 14 GHz

HMC724
14 Gbps Fast Rise Time 1:2 Fanout Buffer
HMC724 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
IBIS Model 1


Evaluation Kits

EVAL-HMC724LC3
HMC724LC3 Evaluation Board

Latest Discussions

Recently Viewed