The HMC6545 is a low power, high performance, fully
programmable, dual-channel, asynchronous advanced linear equalizer that operates at data rates of up to 32 Gbps. The HMC6545 is protocol and data rate agnostic, and it can operate
on the transmit path to predistort a transmitted signal to invert channel distortion or on the receiver path to equalize the distorted and attenuated received signal. The HMC6545 is
effective in dealing with chromatic and polarization mode
dispersion and intersymbol interference (ISI) caused by a wide
variety of transmission media (backplane or fiber) and channel lengths.
The HMC6545 consists of an automatic gain control (AGC);
dc offset correction circuitry; a 9-tap, 18 ps spaced feedforward equalizer (FFE); a summing node; and a linear programmable
output driver. The input AGC linearly attenuates or amplifies
the distorted input signal to generate a constant voltage at the
input of the FFE. The 9-tap FFE is programmed via 2-wire interface to generate wide range frequency responses that are precursor or postcursor in nature for compensating signal impairments. After FFE tap coefficients are summed at the
summing node, the signal is received by a linear output driver.
DC offset correction circuitry is controlled either automatically or manually via Forward Error Correction (FEC).
All high speed differential inputs and outputs of the HMC6545 are
current mode logic (CML) and terminated on chip with 50 Ω to
the positive supply, 3.3 V, and can be dc-coupled or ac-coupled. The inputs and outputs of the HMC6545 can be operated either
differentially or single-ended. The low power, high performance, and feature rich HMC6545 is packaged in a 5 mm × 5 mm,
32-lead LFCSP package. The device uses a single 3.3 V supply,
eliminating external regulators. The HMC6545 operates over a
−40°C to +95°C temperature range.
Applications
    - 40 Gbps/100 Gbps DQPSK direct detection receivers
 
    - Short and long reach CFP2 and QSFP+ modules
 
    - CEI-28G MR and CEI-25G LR 100 GE line cards
 
    - 16 Gbps and 32 Gbps Fibre Channel
 
    - Infiniband 14 Gbps FDR and 28 Gbps EDR rates
 
    - Signal conditioning for backplane and line cards
 
    - Broadband test and measurement equipment