HMC641A-DIE

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 18 GHz, GaAs SP4T Switch

Viewing:

Part Details

  • Broadband frequency range: 0.1 GHz to 18 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss: 2.1 dB to 12 GHz
  • High isolation: 42 dB to 12 GHz
  • High input linearity
    • P1dB: 25 dBm typical at VSS = −5 V
    • IP3: 41 dBm typical
  • High power handling at VSS = −5 V
    • 24 dBm through path
    • 23 dBm terminated path
  • Integrated 2 to 4 line decoder
  • 8-pad, 1.92 mm × 1.60 mm × 0.102 mm, CHIP
HMC641A-DIE

0.1 GHz to 18 GHz, GaAs SP4T Switch

HMC641A Functional Block Diagram HMC641A Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5044 RECOMMENDED FOR NEW DESIGNS 100 MHz to 30 GHz, Silicon, SP4T Switch
ADRF5045 RECOMMENDED FOR NEW DESIGNS 9 kHz to 30 GHz, Silicon, SP4T Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

No discussions on HMC641A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed