HMC631

RECOMMENDED FOR NEW DESIGNS

HBT Vector Modulator SMT, 1.8 - 2.7 GHz

Viewing:

Overview

  • Continuous Phase Control: 360°
  • Continuous Gain Control: 40 dB
  • Output Noise Floor: -160 dBm/Hz
  • Input IP3: +35 dBm
  • 16 Lead 3×3mm
    SMT Package: 9mm2

The HMC631LP3 & HMC631LP3E are high dynamic range Vector Modulator RFICs which are targeted for RF predistortion and feed-forward cancellation circuits, as well as RF cancellation, beam forming and amplitude/phase correction circuits. The I & Q ports of the HMC631LP3(E) can be used to continuously vary the phase and amplitude of RF signals by up to 360 degrees and 40 dB respectively, while supporting a 3 dB modulation bandwidth of 200 MHz. With an output IP3 of +26 dBm and output noise floor of -160 dBm/Hz (at maximum gain setting), the IP3/noise floor ratio is 186 dB.

APPLICATIONS

  • Cellular/3G & WiMAX Systems
  • Wireless Infrastructure HPA & MCPA Error Correction
  • Pre-Distortion or Feed-Forward Linearization
  • Beam Forming & Nulling Circuits

HMC631
HBT Vector Modulator SMT, 1.8 - 2.7 GHz
HMC631 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
EVAL-HMC631LP3
HMC631LP3 Evaluation Board

Latest Discussions

Recently Viewed