This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7528

NOT RECOMMENDED FOR NEW DESIGNS

Low Power HDMI/DVI Transmitter with Consumer Electronics Control (CEC)

Viewing:

Overview

  • General
    Low power HDMI/DVI transmitter ideal for portable applications
    CEC controller and expanded message buffer (3 messages) reduces system overhead
  • Digital video
    150 MHz operation supports all video and graphics resolutions from 480i to 1080p
    Programmable 2-way color space converter
    Supports RGB, YCbCr, and DDR
  • Digital audio
    Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
    2-channel, uncompressed LPCM I2S audio up to 192 kHz
  • Special features for easy system design
    On-chip microcontroller with I2C master to perform EDID reading; reports HDMI events through interrupts and registers
  • See data sheet for additional features

The ADV7528 is a 150 MHz, High-Definition Multimedia Interface (HDMI®) transmitter with expanded CEC buffer. It supports HDTV formats up to 1080p and computer graphic resolutions up to SXGA at 75 Hz.

The ADV7528 supports x.v.Color (gamut metadata) for a wider color gamut.

The ADV7528 supports both S/PDIF and 2-channel I2S audio. Its high fidelity, 2-channel I2S audio can transmit stereo up to a 192 kHz sampling rate. S/PDIF can carry stereo LPCM audio or compressed audio, including Dolby® digital and DTS®.

The ADV7528 helps to reduce system design complexity and cost by incorporating features such as an I2C master for EDID reading and 5 V tolerance on the I2C and Hot Plug detect pins.

Fabricated in an advanced CMOS process, the ADV7528 is available in a space-saving, surface-mount, 49-ball WLCSP package. This package is RoHS compliant and specified to operate from −25°C to +85°C.

APPLICATIONS

  • Digital video cameras
  • Digital still cameras
  • Cellular handsets
  • Personal media players
  • Portable gaming

ADV7528
Low Power HDMI/DVI Transmitter with Consumer Electronics Control (CEC)
pdp-image-unavailable