ADN4666

PRODUCTION

3 V, LVDS, Quad CMOS Differential Line Receiver

Viewing:

Part Details

  • ±8 kV ESD IEC 61000-4-2 contact discharge on receiver input pins
  • 400 Mbps (200 MHz) switching rates
  • 100 ps channel-to-channel skew (typical)
  • 3.3 ns propagation delay (maximum)
  • 3.3 V power supply
  • High impedance outputs on power-down
  • Please see data sheet for additional features.
ADN4666
3 V, LVDS, Quad CMOS Differential Line Receiver
ADN4666 Functional Block Diagram ADN4666 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

ADN4666 IBIS Model 1

Latest Discussions

Recently Viewed