ADN4665

PRODUCTION

3 V, LVDS, Quad, CMOS Differential Line Driver

Viewing:

Part Details

  • ±15 kV ESD protection on output pins
  • 400 Mbps (200 MHz) switching rates
  • 100 ps typical differential skew
  • 400 ps maximum differential skew
  • 2 ns maximum propagation delay
  • 3.3 V power supply
  • ±350 mV differential signaling
  • Low power dissipation (13 mW typical)
  • Interoperable with existing 5 V LVDS receivers
  • High impedance on LVDS outputs on power-down
  • Conforms to TIA/EIA-644 LVDS standards
  • See data sheet for additional features
ADN4665
3 V, LVDS, Quad, CMOS Differential Line Driver
ADN4665-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

ADN4665 IBIS Model 1

Latest Discussions

Recently Viewed