ADN2892

NOT RECOMMENDED FOR NEW DESIGNS

3.3 V 4.25 Gb/s Limiting Amplifier

Viewing:

Overview

  • Input sensitivity: 3.5 mV p-p 
  • 70 ps rise/fall times 
  • CML outputs: 750 mV p-p differential 
  • Bandwidth selectable for multirate 1×/2×/4× FC modules 
  • Optional LOS output inversion 
  • Programmable LOS detector: 3.5 mV to 35 mV 
  • Rx signal strength indicator (RSSI) 
    • SFF-8472-compliant average power measurement 
  • Single-supply operation: 3.3 V 
  • Low power dissipation: 160 mW 
  • Available in space-saving, 3 mm × 3 mm, 16-lead LFCSP 
  • Extended temperature range: −40°C to +95°C 
  • SFP reference design available
ADN2892
3.3 V 4.25 Gb/s Limiting Amplifier
ADN2892 Functional Block Diagram ADN2892 Pin Configuration
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
Evaluation Kits

EVAL-ADN2892

ADN2892 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADN2892
ADN2892 Evaluation Board

Latest Discussions

No discussions on ADN2892 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed