ADN2891

NOT RECOMMENDED FOR NEW DESIGNS

3.3 V, 3.2 Gbps Limiting Amplifier

Viewing:

Overview

  • Input sensitivity: 4 mV p-p
  • 80 ps rise/fall times
  • CML outputs: 700 mV p-p differential
  • Programmable LOS detector: 3.5 mV to 35 mV
  • Rx signal strength indicator (RSSI)
  • SFF-8472-compliant average power measurement
  • Single-supply operation: 3.3 V
  • Low power dissipation: 145 mW
  • Available in space-saving 3 mm × 3 mm, 16-lead LFCSP
  • Extended temperature range: −40°C to +95°C
  • SFP reference design available
ADN2891
3.3 V, 3.2 Gbps Limiting Amplifier
ADN2891 Functional Block Diagram ADN2891 Pin Configuration
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
Evaluation Kits

EVAL-ADN2891

ADN2891 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADN2891
ADN2891 Evaluation Board

Latest Discussions

No discussions on ADN2891 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed