ADN2814

PRODUCTION

Continuous Rate 10 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp

Viewing:

Part Details

  • Serial data input: 10 Mb/s to 675 Mb/s
  • Exceeds SONET requirements for jitter transfer/generation/tolerance
  • Quantizer sensitivity: 3.3 mV typical
  • Adjustable slice level: ±95 mV
  • Patented clock recovery architecture
  • Loss-of-signal (LOS) detect range: 2.3 mV to 19 mV
  • Independent slice level adjust and LOS detector
  • No reference clock required
  • Loss-of-lock indicator
  • I2C interface to access optional features
  • Single-supply operation: 3.3 V
  • Low power: 435 mW typical
  • 5 mm × 5 mm, 32-lead LFCSP, Pb free
ADN2814
Continuous Rate 10 Mb/s to 675 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
ADN2814 Functional Block Diagram ADN2814 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2814
ADN2814 Evaluation Board

Latest Discussions

Recently Viewed