ADN2805

NOT RECOMMENDED FOR NEW DESIGNS

1.25 Gbps Clock and Data Recovery IC

Viewing:

Overview

  • Locks to 1.25 Gbps NRZ serial data input
  • Patented clock recovery architecture
  • No reference clock required
  • Loss-of-lock indicator
  • I2C interface to access optional features
  • Single-supply operation: 3.3 V
  • Low power: 390 mW typical
  • 5 mm × 5 mm 32-lead LFCSP, Pb free

The ADN2805 provides the receiver functions of quantization and clock and data recovery for 1.25 Gbps. The ADN2805 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance.

All specifications are specified for −40°C to +85°C ambient temperature, unless otherwise noted. The ADN2805 is available in a compact 5 mm × 5 mm 32-lead LFCSP.

Applications

  • GbE line card
  • ADN2805
    1.25 Gbps Clock and Data Recovery IC
    ADN2805-fbl ADN2805-pc
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Data Sheet 1

    Application Note 1

    Frequently Asked Question 1
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
    EVAL-ADN2805
    ADN2805 Evaluation Board

    Latest Discussions

    No discussions on ADN2805 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed