ADM4210

PRODUCTION

Low Voltage Hot Swap Controller in 6-pin TSOT Package

Viewing:

Part Details

  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Adjustable Analog Current Limit with Circuit Breaker
  • Fast Response Limits Peak Fault Current
  • Automatic Retry or Latch Off On Current Fault
  • Adjustable Supply Voltage Power-Up Rate
  • High Side Drive for External FET Switch
  • Controls Supply Voltages from 2.7V to 16.5V
  • In-Built Under-voltage Lockout
  • Adjustable Over-voltage Protection
  • Low profile (1mm) TSOT Package
  • Pin for Pin Compatible with LTC4210-1 and LTC4210-2
ADM4210
Low Voltage Hot Swap Controller in 6-pin TSOT Package
ADM4210 Typical Application Diagram ADM4210 Functional Block Diagram ADM4210 Pin Configuration ADM4210 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADM4210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed