ADM3485E

PRODUCTION

3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Half Duplex, 12Mbps, DE/RE)

Viewing:

Part Details

  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD protection on RS-485 input/output pins
  • 12 Mbps data rate
  • Half-duplex transceiver
  • Up to 32 nodes on the bus
  • Receiver open-circuit, fail-safe design
  • Low power shutdown current
  • Outputs high-Z when disabled or powered off
  • Common-mode input range: −7 V to +12 V
  • Thermal shutdown and short-circuit protection
  • Industry-standard 75176 pinout
  • 8-lead narrow SOIC package
ADM3485E
3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Half Duplex, 12Mbps, DE/RE)
ADM3485E Functional Block Diagram ADM3485E Pin Configuration ADM3485E Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM3065E PRODUCTION 3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADM3485E IBIS Model 1


Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Reference Designs

Three EMC Compliant ADM3485E Protection Circuits
CN0313 Circuits from the lab

EMC Compliant RS-485 Transceiver Protection Circuits

Features and Benefits

  • Robust EMC compliant RS-485 transceiver interface
  • Tested to specific ESD, EFT, and surge levels
CN0313
EMC Compliant RS-485 Transceiver Protection Circuits
Three EMC Compliant ADM3485E Protection Circuits

Latest Discussions

Recently Viewed