ADM3310E

PRODUCTION

+2.7 V Serial Port RS-232 Transceiver (3 Drivers / 5 Receivers) with 15kV ESD

Viewing:

Part Details

  • Green Idle power-saving mode 
  • Single 2.7 V to 3.6 V power supply 
  • Operates with 3 V logic 
  • 0.1 µF to 1 µF charge pump capacitors 
  • Low EMI 
  • Low power shutdown: 20 nA 
  • Full RS-232 compliance 
  • 460 kb/s data rate 
  • One receiver active in shutdown (ADM3307E/ADM3311E/ADM3312E/ADM3315E) 
  • Two receivers active in shutdown (ADM3310E)
  • ESD >15 kV IEC 1000-4-2 on RS-232 I/Os
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E) 
  • Qualified for automotive applications

ADM3310E
+2.7 V Serial Port RS-232 Transceiver (3 Drivers / 5 Receivers) with 15kV ESD
ADM3310E/ADM3311E Functional Block Diagram ADM3310E/ADM3311E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed