ADM3307E

PRODUCTION

+2.7V Serial Port RS-232 Transceiver (5 Drivers / 3 Receivers) with 15kV ESD (TTL & RS-232)

Viewing:

Overview

  • Green Idle power-saving mode
  • Single 2.7 V to 3.6 V power supply
  • Operates with 3 V logic
  • 0.1 µF to 1 µF charge pump capacitors
  • Low EMI
  • Low power shutdown: 20 nA
  • Full RS-232 compliance
  • 460 kb/s data rate
  • One receiver active in shutdown 
    (ADM3307E/ADM3311E/ADM3312E/ADM3315E)
  • Two receivers active in shutdown (ADM3310E)
  • ESD >15 kV IEC 1000-4-2 on RS-232 I/Os
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E)
  • Qualified for automotive applications

Operating from a single supply as low as +2.7 V, the ADM3307E is a five-driver/three-receiver serial port transceiver, and fully meets full EIA-232 standards. It features an on-board, charge pump dc-to-dc converter, which eliminates the need for dual power supplies. This dc-to-dc converter also contains a voltage tripler and voltage inverter for internally generating positive and negative supplies from the power supply. It operates in Green Idle Mode, where the charge pump oscillator is gated on and off to maintain output voltage to +/-7.25 V, regardless of the load conditions. It has the added benefit of having +15kV ESD protection on both the RS-232 I/O pins and the TTL pins, making it ideal for harsh environments. It also operates at speeds of up to 1Mbps. The ADM3307E is available in a 28-pin TSSOP package as well as a space-saving 32-pin LFCSP package.

APPLICATIONS

  • Mobile phone handsets/data cables
  • Laptop and notebook computers
  • Printers
  • Peripherals
  • Modems
  • PDAs/Hand-Held Devices/Palmtop Computers

ADM3307E
+2.7V Serial Port RS-232 Transceiver (5 Drivers / 3 Receivers) with 15kV ESD (TTL & RS-232)
ADM3307E Functional Block Diagram ADM3307E Pin Configuration