ADM3260
PRODUCTIONHot Swappable, Dual I2C Isolators with Integrated DC-to-DC Converter
- Part Models
- 2
- 1ku List Price
- Starting From $4.05
Overview
- isoPower integrated, isolated dc-to-dc converter
- Regulated 3.15 V to 5.25 V output
- Up to 150 mW output power
- High common-mode transient immunity: >25 kV/µs
- iCoupler integrated I2C digital isolator
- Bidirectional I2C communication
- 3.0 V to 5.5 V supply/logic levels
- Open-drain interfaces
- Suitable for hot swap applications
- 30 mA current sink capability
- 1000 kHz maximum frequency
- 20-lead SSOP package with 5.3 mm creepage
- High temperature operation: 105°C
- Safety and regulatory approvals
- UL 1577
- VISO = 2500 V rms for 1 minute
- UL 1577
- IEC/EN/CSA 60950-1
- IEC/CSA 62368-1
- IEC/CSA 61010-1
- CQC GB 4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 600 V peak
Based on the iCoupler® and isoPower® chip scale transformer technology, the ADM3260 is a hot swappable digital and power isolator with two nonlatching, bidirectional communication channels, supporting a complete isolated I2C interface, and an integrated isolated dc-to-dc converter, supporting up to 150 mW of isolated power conversion.
iCoupler is a chip scale transformer technology with functional, performance, size, and power consumption advantages as compared to optocouplers. The bidirectional I2C channels eliminate the need for splitting I2C signals into separate transmit and receive signals for use with standalone optocouplers.
Based on the Analog Devices, Inc., isoPower technology, the on-chip isolated dc-to-dc converter provides a regulated, isolated voltage of 3.15 V to 5.25 V with up to 150 mW of output power.
With the ADM3260, the iCoupler and isoPower channels, along with the I2C transceivers, can be integrated with semiconductor circuitry, which enables a complete isolated I2C interface and allows the power converter to be implemented in a small form factor. The ADM3260 is available in 20-lead SSOP package and has an operating temperature range of −40°C to+105°C.
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations
Applications
- Isolated I2C, SMBus, and PMBus interfaces
- Multilevel I2C interfaces
- Central office switching
- Telecommunication and data communication equipment
- −48 V distributed power systems
- −48 V power supply modules
- Networking
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
3rd Party Solutions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3260ARSZ | 20-Lead SSOP | ||
| ADM3260ARSZ-RL7 | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2018 - 17_0206 ADM3260 Die Revision and MSL Rating Change |
||
| ADM3260ARSZ | PRODUCTION | |
| ADM3260ARSZ-RL7 | PRODUCTION | |
|
Mar 19, 2014 - 13_0109 Notification of qualification of Alternate Fab Foundry at ADI Limerick for TC die in Isolation products. |
||
| ADM3260ARSZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.