ADM2582E

PRODUCTION

2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (16Mbps)

Viewing:

Part Details

  • Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • isoPower® integrated isolated dc-to-dc converter
  • ±15 kV ESD protection on RS-485 input/output pins
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Data rate: 16 Mbps
  • 5 V or 3.3 V operation
  • Connect up to 256 nodes on one bus
  • Open- and short-circuit, fail-safe receiver inputs
  • High common-mode transient immunity: >25 kV/µs
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • VDE Certificates of Conformity
      – DIN EN 60747-5-2 (VDE 0884 Part 2): 2003-01
      – VIORM = 560 V peak
  • Operating temperature range: −40°C to +85°C
  • Highly integrated, 20-lead, wide-body SOIC package
ADM2582E
2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (16Mbps)
ADM2582E/ADM2587E Functional Block Diagram ADM2582E/ADM2587E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2567E RECOMMENDED FOR NEW DESIGNS 3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
ADM2565E RECOMMENDED FOR NEW DESIGNS 3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-2LCANRS485

EVAL-2LCANRS485 Evaluation Board

Features and Benefits

  • ADM3053 signal and power isolated CAN transceiver
  • ADM2582E signal and power isolated full/half duplex RS-485 transceiver
  • 2-layer PCB withlow radiated emissions,passes EN55032 Class A
  • Independent on-board LDO regulators for 6 V to 9 V supply, providing 5 V to the ADM3053 and ADM2582E supply pins
  • Screw terminal connectors include
    • A 6 V to 9 V external supply input to LDO regulators
    • Direct power supply to VCC pins (ADM2582E)
    • Direct power supply tothe VIO pins (ADM3053and ADM2582E)
    • TXD pin, RXD pin, RE_N pin, and DE pin signals
    • CAN fieldbus pins, CANH and CANH
    • RS-485 fieldbus pins, Y, Z, A, and B
  • Galvanically isolated CAN and RS-485 fieldbus ports

Product Details

Based on the Analog Devices, Inc., iCoupler® technology, the ADM3053 and the ADM2582E integrate logic side, signal isolation channels with an Analog Devices isoPower® dc-to-dc converter to provide regulated, isolated power. The EVAL-2LCANRS485EBZ evaluation board demonstrates best practices for layout on a 2-layer printed circuit board (PCB). This board has been tested according to EN 55032 and has passed Class A limits.

The EVAL-2LCANRS485EBZ, as shipped, is populated with the ADM3053 signal and power isolated transceiver for controller area network (CAN) and the ADM2582E signal and isolated transceiver for RS-485. The EVAL-2LCANRS485EBZ allows access to all of the input and output functions of both transceivers.

While the ADM3053 and the ADM2582E are not directly pin-compatible, the EVAL-2LCANRS485EBZ can be alternately populated with either two ADM3053 devices or two ADM2582E devices.

Full specifications on the ADM3053 and the ADM2582E can be found in the ADM3053 and the ADM2582E data sheets, available from Analog Devices, and must be consulted in conjunction with this user guide when using the EVAL-2LCANRS485EBZ.

eval board
EVAL-ADM2582E

ADM2582E 4-layer Evaluation Board

Features and Benefits

  • 2.5 kV rms power and signal isolated RS-485/RS-422 transceiver
  • PCB layout optimized for EN55022 radiated emissions according to the AN-1349 Application Note
  • ADM2582E passes EN55022 Class A (certification available)
  • 2-layer printed circuit board (PCB) layout that minimizes PCB material cost
  • Convenient connections for power and signal through screw terminal blocks
  • Configurable as half-duplex or full-duplex
  • 5 V or 3.3 V operation
  • Easily configurable through jumper connections
  • Test points for measuring all signals

Product Details

The ADM2582E power and signal isolated RS-485 transceivers have two options for easy evaluation: the EVAL-ADM2582EEBZ 4-Layer EN55022 Class B Radiated Emissions Compliant Evaluation Board or the EVAL-ADM2582EEMIZ 2-Layer EN55022 Class A Radiated Emissions Compliant Evaluation Board. Both evaluation boards options are populated with an ADM2582E 20-lead wide-body SOIC component.

The EVAL-ADM2582EEBZ evaluation board is designed to reduce emissions generated by the high frequency switching elements used by the isoPower® technology to transfer power through its transformer. The 4 layer board layout was generated using the guidelines provided in the AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices. The EVAL-ADM2582EEBZ evaluation board was tested at an independent test facility. The evaluation board passed the IEC 61000-4-5 surge testing up to 2 kV.

The EVAL-ADM2582EEMIZ is designed to reduce emissions generated by the high frequency switching elements used by the isoPower® technology to transfer power through the ADM2582E/ADM2587E integrated transformer. The 2 layer board layout is generated using the guidelines provided in the AN-1349 Application Note, PCB Implementation Guidelines to Minimize Radiated Emissions on the ADM2582E/ADM2587E RS-485/RS-422 Transceivers. The EVAL-ADM2582EEMIZ evaluation boards are tested and certified to pass EN55022 Class A.

EVAL-2LCANRS485
EVAL-2LCANRS485 Evaluation Board
EVAL-2LCANRS485EBZ Evaluation Board EVAL-2LCANRS485EBZ Evaluation Board - Bottom View EVAL-2LCANRS485EBZ Evaluation Board - Top View
EVAL-ADM2582E
ADM2582E 4-layer Evaluation Board
ADM2582E Evaluation Board ADM2582E Evaluation Board - Bottom View ADM2582E Evaluation Board - Top View

Latest Discussions

Recently Viewed