ADM241L

PRODUCTION

Low Power, +5V CMOS RS-232 100kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins

Viewing:

Part Details

  • Single 5 V Power Supply 
  • Meets All EIA-232-E and V.28 Specifications 
  • 120 kB/s Data Rate 
  • On-Board DC-DC Converters 
  • ±9 V Output Swing with 5 V Supply 
  • Small 1 µF Capacitors 
  • Low Power Shutdown ≤ µA 
  • Receivers Active in Shutdown (ADM223) 
  • ±30 V Receiver Input Levels 
  • Latch-Up FREE 
  • Plug-In Upgrade for MAX223/230-241 
  • Plug-In Upgrade for AD230–AD241 
ADM241L
Low Power, +5V CMOS RS-232 100kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins
ADM241L Typical Application Diagram ADM241L Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed