ADM232L

PRODUCTION

Low Power, +5V CMOS RS-232 100kBPS Transceiver with 2 Drivers/Receivers

Viewing:

Part Details

  • Single 5 V Power Supply 
  • Meets All EIA-232-E and V.28 Specifications 
  • 120 kB/s Data Rate 
  • On-Board DC-DC Converters 
  • ±9 V Output Swing with 5 V Supply 
  • Small 1 µF Capacitors 
  • Low Power Shutdown ≤ µA 
  • Receivers Active in Shutdown (ADM223) 
  • ±30 V Receiver Input Levels 
  • Latch-Up FREE 
  • Plug-In Upgrade for MAX223/230-241 
  • Plug-In Upgrade for AD230–AD241 
ADM232L
Low Power, +5V CMOS RS-232 100kBPS Transceiver with 2 Drivers/Receivers
ADM232L Typical Application Diagram ADM232L Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed