ADM2209E

PRODUCTION

World’s Smallest Dual-Port 6 Tx/10 Rx RS-232

Viewing:

Part Details

  • Two Complete Serial Ports, Six Drivers and Ten Receivers
  • Operates with 3 V or 5 V Logic
  • Low Power CMOS: 
    <5 mA Operation
  • Low Standby Current: 100 mA
  • Single +12 V Power Supply
  • +3.3 V/+5 V Standby Supply
  • One Receiver on Each Port Active in Standby
  • Complies with 89/336/EEC EMC Directive
  • ESD Protection to IEC1000-4-2 (801.2)
  • See datasheet for additional features
ADM2209E
World’s Smallest Dual-Port 6 Tx/10 Rx RS-232
ADM2209E Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed