ADM213E

PRODUCTION

EMI/EMC-Compliant, 15 kV ESD Protected, RS-232 Line Drivers/Receivers

Viewing:

Part Details

  • Complies with 89/336/EEC EMC directive 
  • ESD protection to IEC 1000-4-2 (801-2) Contact discharge: ±8 kV Air-gap discharge: ±15 kV Human body model: ±15 kV 
  • EFT/burst immunity (IEC 1000-4-4) 
  • Low EMI emissions (EN 55022)
  • Eliminates need for TransZorb® suppressors
  • 230 kbps data rate guaranteed 
  • Single 5 V power supply 
  • Shutdown mode 1 μW 
  • Plug-in upgrade for MAX2xxE 
  • Space saving TSSOP package available
ADM213E
EMI/EMC-Compliant, 15 kV ESD Protected, RS-232 Line Drivers/Receivers
ADM213E Typical Application Diagram ADM213E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed