ADM1487E

PRODUCTION

5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (2.5 Mbps, ¼ Load)

Viewing:

Overview

  • TIA/EIA RS-485/RS-422 compliant
  • ESD protection on RS-485 I/O pins
  • ±15 kV human body model
  • Data rates: 2.5 Mbps
  • Half-duplex options
  • Reduced slew rates for low EMI
  • −7 V to +12 V common-mode input range
  • Thermal shutdown and short-circuit protection
  • 8-lead SOIC packages

The ADM485E / ADM487E / ADM1487E are 5 V low power data transceivers with ±15 kV ESD protection suitable for halfduplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The ADM487E and the ADM1487E have a 1/4 unit load receiver input impedance that allows up to 128 transceivers on a bus, while the ADM485E allow up to 32 transceivers on a bus. Since only one driver is enabled at any time, the output of a disabled or powerdown driver is three-stated to avoid overloading the bus.

The driver outputs are slew rate-limited in order to reduce EMI and data errors caused by reflections from improperly terminated buses. Excessive power dissipation caused by bus contention or output shorting is prevented with a thermal shutdown circuit. The parts are fully specified over the industrial temperature ranges and are available in 8-lead SOIC packages.

APPLICATIONS

  • Energy/power metering
  • Lighting systems
  • Industrial control
  • Telecommunications
  • Security systems
  • Instrumentation

ADM1487E
5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (2.5 Mbps, ¼ Load)
ADM485E/ADM487E/ADM1487E Functional Block Diagram
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
eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed