ADM1181A

PRODUCTION

EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers

Viewing:

Part Details

  • ESD Protection to IEC1000-4-2 (801.2)
  • ±8 kV: Contact Discharge
  • ±15 kV: Human Body Model
  • EFT Fast Transient Burst Immunity 
    (IEC1000-4-4)
  • 230 kbits/s Data Rate Guaranteed
  • TSSOP Package Option
  • Upgrade for MAX202E, 232E, LT1181A
  • Complies with 89/336/EEC EMC Directive
  • Low EMI Emissions (EN55022)
ADM1181A
EMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers
ADM1181A Functional Block Diagram ADM202E/ADM1181A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed