ADM101E

PRODUCTION

Craft Port™ Tiny RS-232 Transceiver to Portable Applications

Viewing:

Part Details

  • 460 kbit/s Transmission Rate
  • Single 5 V Power Supply
  • Compatible with RS-232 Input/Output Levels
  • 0.1 µF Charge Pump Capacitors
  • One Driver and One Receiver
  • On-Board DC-DC Converter
  • ±4.2 V Output Swing with 5 V Supply
  • Low Power BiCMOS: 500 µA ICC
  • Ultralow Power (1 µA) Shutdown Mode
  • 10-Lead µSOIC Package
ADM101E
Craft Port™ Tiny RS-232 Transceiver to Portable Applications
ADM101E Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed