ADL5356

Obsolete

1200 MHz TO 2500 MHz, Dual-Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun

Viewing:

Overview

  • RF frequency range of 1200 MHz to 2500 MHz
  • IF frequency range of 30 MHz to 450 MHz
  • Power conversion gain: 8.2 dB
  • SSB noise figure of 9.9 dB
  • SSB noise figure with 5 dBm blocker of 21 dB
  • Input IP3 of 31 dBm
  • Input P1dB of 11 dBm
  • Typical LO drive of 0 dBm
  • Single-ended, 50 Ω RF and LO input ports
  • High isolation SPDT LO input switch
  • Single-supply operation: 3.3 V to 5 V
  • Exposed paddle, 6 mm × 6 mm, 36-lead LFCSP

The ADL5356 uses a highly linear, doubly balanced, passive mixer core along with integrated RF and local oscillator (LO) balancing circuitry to allow single-ended operation. The ADL5356 incorporates the RF baluns, allowing for optimal performance over a 1200 MHz to 2500 MHz RF input frequency range. Performance is optimized for RF frequencies from 1700 MHz to 2500 MHz using a low-side LO and RF frequencies from 1200 MHz to 1700 MHz using a high-side LO. The balanced passive mixer arrangement provides good LO-to-RF leakage, typically better than −35 dBm, and excellent intermodulation performance. The balanced mixer core also provides extremely high input linearity, allowing the device to be used in demanding cellular applications where in-band blocking signals may otherwise result in the degradation of dynamic performance. A high linearity IF buffer amplifier follows the passive mixer core to yield a typical power conversion gain of 8.2 dB and can be used with a wide range of output impedances.

The ADL5356 provides two switched LO paths that can be used in TDD applications where it is desirable to ping-pong between two local oscillators. LO current can be externally set using a resistor to minimize dc current commensurate with the desired level of performance. For low voltage applications, the ADL5356 is capable of operation at voltages down to 3.3 V with substantially reduced current. Under low voltage operation, an additional logic pin is provided to power down (<300 μA) the circuit when desired.

The ADL5356 is fabricated using a BiCMOS high performance IC process. The device is available in a 6 mm × 6 mm, 36-lead LFCSP and operates over a −40°C to +85°C temperature range. An evaluation board is also available.

Applications

  • Cellular base station receivers
  • Transmit observation receivers
  • Radio link downconverters
  • ADL5356
    1200 MHz TO 2500 MHz, Dual-Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun
    ADL5356-FBL ADL5356 Pin Configuration
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
    Hardware Ecosystem

    Parts Product Life Cycle Description
    Differential Amplifiers 2
    AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
    ADL5561 RECOMMENDED FOR NEW DESIGNS

    2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

    Phase-Locked Loop (PLL) Synthesizers 3
    ADF4106 PRODUCTION 6 GHz integer-N PLL
    ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
    ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
    Variable Gain Amplifiers (VGA) 4
    AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
    AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
    AD8375 PRODUCTION Ultralow Distortion IF VGA
    ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool

    Evaluation Kits

    EVAL-ADL5356

    ADL5356 Evaluation Board

    Product Details

    ADL5356-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/350 mA or 3.3 V/200 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VCC and GND. All signal ports are populated with edge-mounted SMA connectors. MAIN_IN and DIV_IN are the RF input ports of main and diversity channels. LO1_IN and LO2_IN are input ports for common local oscillators. LO2_IN is enabled when the LOSEL clip lead is logic low. LO1_IN is enabled when LOSEL is pulled to logic high. MAIN_OUTP and DIV_OUTN are the output ports configured for single-ended evaluation on each channel via a transformer. MAIN_OUTN and DIV_OUTP are provided for differiential interface evaluation. Power down feature is available for power supply at or under 3.6 V.

    EVAL-ADL5356
    ADL5356 Evaluation Board

    Latest Discussions

    Recently Viewed