ADG3257

PRODUCTION

High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch

Viewing:

Overview

  • 100 ps Propagation Delay through the Switch
  • 2 Ω Max Switches Connect Inputs to Outputs
  • Data Rates up to 933 Mbps
  • Single 3.3 V/5 V Supply Operation
  • Level Translation Operation
  • Ultralow Quiescent Supply Current (1 nA Typical)
  • Switches remain in the off state when power is off
  • 3.5 ns Switching
  • Standard '3257 Type Pinout
ADG3257
High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch
ADG3257 Functional Block Diagram ADG3257 Pin Configuration
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
Tools & Simulations

Latest Discussions

Recently Viewed