ADF4155

RECOMMENDED FOR NEW DESIGNS

Integer-N / Fractional-N PLL Synthesizer

Viewing:

Part Details

  • Input frequency range: 500 MHz to 8000 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • Phase frequency detector (PFD) up to 125 MHz
  • High resolution 38-bit modulus
  • Separate charge pump supply (VP) allows extended tuning voltage in 5 V systems
  • Programmable divide by 1, 2, 4, 8, 16, 32, or 64 output
  • Differential and single-ended reference inputs
  • Power supply: 3.3 V ± 5%
  • Logic compatibility: 1.8 V
  • Programmable dual-modulus prescaler (P) of 4/5 or 8/9
  • Programmable output power level
  • 3-wire serial interface
  • Analog and digital lock detect
ADF4155
Integer-N / Fractional-N PLL Synthesizer
ADF4155 Functional Block Diagram ADF4155 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
Modulators & Demodulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Operational Amplifiers (Op Amps) 1
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4155

ADF4155 Evaluation Board

Features and Benefits

  • Self-contained board, including ADF4155 synthesizer, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), voltage controlled oscillator (VCO) 5.725 GHz to 5.875 GHz, loop filter, USB interface, and voltage regulators 
  • Designed for a 61.44 MHz phase frequency detector (PFD) frequency, 0.9 mA charge pump current (lcp), and 80 kHz loop bandwidth 
  • Accompanying software allows complete control of synthesizer functions from a PC
  • Externally powered by 5.5 V

Product Details

The EV-ADF4155EB1Z board evaluates the performance of the ADF4155 frequency synthesizer for phase-locked loops (PLLs). The evaluation board contains the ADF4155 synthesizer, the loop filter, a VCO, a differential 122.88 MHz reference TCXO, a USB interface, power supply connectors, and SMA connectors. A USB cable is included to connect the board to a PC USB port.

In addition, the evaluation kit contains Windows-based software to allow easy programming of the synthesizer.

EVAL-ADF4155
ADF4155 Evaluation Board
ADF4155 Evaluation Board ADF4155 Evaluation Board - Top View ADF4155 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed