ADDAC85
ObsoleteComplete Low Cost Hybrid 12-Bit D/A Converter, -25 to +85°C
Viewing:
Overview
|
|
The ADDAC80 Series is a family of low cost 12-bit digital-to-analog converters with both a high stability voltage reference and output amplifier combined on a single monolithic chip. The ADDAC80 Series is recommended for all low cost 12-bit D/A converter applications where reliability and cost are of paramount importance.
Documentation
Data Sheet 1
Cross Reference Guide 4
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ADDAC85 yet. Have something to say?
Start a Discussion on EngineerZone®