ADCLK907

RECOMMENDED FOR NEW DESIGNS

Ultrafast SiGe ECL Clock/Data Buffers

Viewing:

Overview

  • 95 ps propagation delay
  • 7.5 GHz toggle rate
  • 60 ps typical output rise/fall
  • 60 fs random jitter (RJ)
  • On-chip terminations at both input pins
  • Extended industrial temperature range: −40°C to +125°C
  • 2.5 V to 3.3 V power supply (VCC − VEE)

The ADCLK905 (one input, one output), ADCLK907 (dual one input, one output), and ADCLK925 (one input, two outputs) are ultrafast clock/data buffers fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process.

The ADCLK905/ADCLK907/ADCLK925 feature full-swing emitter coupled logic (ECL) output drivers. For PECL (positive ECL) operation, bias VCC to the positive supply and VEE to ground. For NECL (negative ECL) operation, bias VCC to ground and VEE to the negative supply.

The buffers offer 95 ps propagation delay, 7.5 GHz toggle rate, 10 Gbps data rate, and 60 fs random jitter (RJ).

The inputs have center tapped, 100 Ω, on-chip termination resistors. A VREF pin is available for biasing ac-coupled inputs.

The ECL output stages are designed to directly drive 800 mV each side into 50 Ω terminated to VCC − 2 V for a total differential output swing of 1.6 V.

The ADCLK905/ADCLK907/ADCLK925 are available in 16-lead LFCSP packages.

Applications

  • Clock and data signal restoration and level shifting
  • Automated test equipment (ATE)
  • High speed instrumentation
  • High speed line receivers
  • Threshold detection
  • Converter clocking

ADCLK907
Ultrafast SiGe ECL Clock/Data Buffers
ADCLK907 Functional Block Diagram ADCLK907 Pin Configuration
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
ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

ADCLK907 IBIS Model 1


Evaluation Kits

EVAL-ADCLK907

ADCLK907 Evaluation Board

Product Details

The ADCLK905/ADCLK907/ADCLK925 clock buffers are very fast, making it important to use adequate high bandwidth instruments to evaluate them. To that end, the evaluation board is fabricated using a high quality dielectric material between layers to maintain high signal integrity. Transmission line paths are kept as close to 50 Ω as possible.

EVAL-ADCLK907
ADCLK907 Evaluation Board

Latest Discussions

Recently Viewed