ADAU1452
PRODUCTIONSigmaDSP Digital Audio Processor
- Part Models
- 6
- 1ku List Price
- Starting From $7.17
Overview
- Qualified for automotive applications
- Fully programmable audio DSP for enhanced sound processing
- Features SigmaStudio, a proprietary graphical programming tool for the development of custom signal flows
- Clock oscillator for generating master clock from crystal
- Up to 294.912 MHz, 32-bit SigmaDSP core at 1.2 V
    - Up to 6144 SIMD instructions per sample at 48 kHz
- Up to 40 kWords of parameter/data RAM
- Up to 800 ms digital audio delay pool at 48 kHz
 
- Audio input/output and routing
    - 4 serial input ports, 4 serial output ports
- 48-channel, 32-bit digital input/output up to a sample rate of 192 kHz
- Flexible configuration for TDM, I2S, left and right justified formats, and PCM
- Up to 8 stereo ASRCs from 1:8 up to 7.75:1 ratio and 139 dB DNR
- Stereo S/PDIF input and output
- Four PDM microphone input channels
- Multichannel, byte addressable, TDM serial ports
 
- Integer PLL and flexible clock generators
- Integrated die temperature sensor
The ADAU1452 / ADAU1451 / ADAU1450 are automotive qualified audio processors that far exceed the digital signal processing capabilities of earlier SigmaDSP® devices. The restructured hardware architecture is optimized for efficient audio processing. The audio processing algorithms are realized in sample-by-sample and block-by-block paradigms that can both be executed simultaneously in a signal processing flow created using the graphical programming tool, SigmaStudio™. The restructured digital signal processor (DSP) core architecture enables some types of audio processing algorithms to be executed using significantly fewer instructions than were required on previous SigmaDSP generations, leading to vastly improved code efficiency.
The 1.2 V, 32-bit DSP core can run at frequencies of up to 294.912 MHz and execute up to 6144 instructions per sample at the standard sample rate of 48 kHz. However, in addition to industry-standard rates, a wide range of sample rates are available. The integer PLL and flexible clock generator hardware can generate up to 15 audio sample rates simultaneously. These clock generators, along with the on-board asynchronous sample rate converters (ASRCs) and a flexible hardware audio routing matrix, make the ADAU1452 / ADAU1451 / ADAU1450 ideal audio hubs that greatly simplify the design of complex multirate audio systems.
The ADAU1452 / ADAU1451 / ADAU1450 interface with a wide range of analog-to-digital converters (ADCs), digital-to-analog converters (DACs), digital audio devices, amplifiers, and control circuitry, due to their highly configurable serial ports, S/PDIF interfaces (on the ADAU1452 and ADAU1451), and multipurpose input/output pins. The devices can also directly interface with pulse density modulation (PDM) output microelectromechanical (MEMS) microphones, due to integrated decimation filters specifically designed for that purpose.
Independent slave and master I2C/serial peripheral interface (SPI) control ports allow the ADAU1452 / ADAU1451 / ADAU1450 not only to be programmed and configured by an external master device, but also to act as masters that can program and configure external slave devices directly. This flexibility, combined with self boot functionality, enables the design of standalone systems that do not require any external input to operate.
The power efficient DSP core executes full programs, consumes only a few hundred milliwatts (mW) of power, and can run at a maximum program load while consuming less than a watt, even in worst case temperatures exceeding 100°C. This relatively low power consumption and small footprint make the ADAU1452 / ADAU1451 / ADAU1450 ideal replacements for large, general-purpose DSPs that consume more power at the same processing load.
Differences between the ADAU1452, ADAU1451, and ADAU1450
The five variants of this device are differentiated by memory, DSP core frequency, availability of S/PDIF interfaces, ASRC configuration, and temperature range.
Because the ADAU1450 does not contain an S/PDIF receiver or transmitter, the SPDIFIN and SPDIFOUT pins are nonfunctional. Additionally, the settings of any registers related to the S/PDIF input or output in the ADAU1450 do not have any effect on the operation of the device.
Because the ADAU1450 does not contain ASRCs, the settings of any registers related to the ASRCs in the ADAU1450 do not have any effect on the operation of the device.
APPLICATIONS
- Automotive audio processing
    - Head units
- Navigation systems
- Rear seat entertainment systems
- DSP amplifiers (sound system amplifiers)
 
- Commercial and professional audio processing
- Consumer audio processing
Documentation
Data Sheet 2
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| ADAU1452KCPZ | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| ADAU1452KCPZRL | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| ADAU1452WBCPZ | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| ADAU1452WBCPZ-RL | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| ADAU1452WBCPZ150 | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| ADAU1452WBCPZ150RL | 72-Lead LFCSP (10mm x 10mm w/ EP) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| Aug 3, 2018 - 18_0136 ADAU145X Product Data Sheet Revision | ||
| ADAU1452KCPZ | PRODUCTION | |
| ADAU1452KCPZRL | PRODUCTION | |
| ADAU1452WBCPZ | PRODUCTION | |
| ADAU1452WBCPZ-RL | PRODUCTION | |
| Mar 25, 2014 - 14_0058 Die Revision for ADAU1452 SigmaDSP Processor | ||
| ADAU1452WBCPZ | PRODUCTION | |
| ADAU1452WBCPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
SigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View DetailsSigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 1
SigmaDSP Processors: Software and Tools
Open Tool